Automotive 80V Dual Half Bridge Mosfet Module with pressfit signal pins, APM17

Active, Not Rec

Overview

80V 0.71mΩ Automotive Dual Half Bridge Mosfet Power module for 6 phase inverter for 48V mild hybrid vehicle, with pressfit signal pins, electrically isolated DBC substrate, temp sense and Automotive Qualified.

  • 48 V Inverter
  • 48 V Traction
  • Automotive 48V Inverter
  • Automotive 48V Traction
  • 2 Phase MOSFET ModuleAt Customer Side this Module Can Be Used as 1/2 Bridge MOSFETModule by Combining 2 Phase Out Power Terminals
  • Electrically Isolated DBC Substrate for Low Rthjc
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Automotive Qualified by AQG324 Qualification
  • UL 94 V−0 Compliant
  • This Device is Pb−Free and is RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NXV08H250DPT2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV08H250DPT2

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

MOD17 45.00x30.00x5.00, 15.50P AUTOMOTIVE MODULE

NA

0

TUBE

40

No

Half-Bridge

80

0.71

$72.6518

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.