single phase inverter module for 48V automotive application

Overview

80V MOSFET single phase inverter module with current sensing, temp sensing and snubber circuit, for multi phase inverter of 48V automotive applications.

  • Motor Inverter
  • Automotive 48V mild hybrid multi phase Inverters
  • Half Bridge inverter for variable speed motor drive
  • Current Sensing and Temperature Sensing
  • Electrically isolated DBC substrate for low thermal Resistance
  • Compact design for low total module resistance
  • Module serialization for full traceability
  • Lead Free, RoHS and UL94-V0 Compliant
  • Automotive qualified per AQG324

Tools and Resources

Product services, tools and other useful resources related to NXV08A170DB2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV08A170DB2

Loading...

Active

View__CAD

Pb

A

H

P

APM12-SERIES AUTOMOTIVE MODULE

NA

0

JTRAY

288

No

Half-Bridge

80

0.99

$13.8145

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.