Automotive Power Integrated Module (PIM), 3-Phase, 1.5 kW 48 V-12 V interleaved DC-DC Converter

Overview

The FTCO3V85A1 is an 80 V low Rds(on) automotive qualified power integrated module (PIM), featuring a 3-phase MOSFET bridge optimized for Automotive 48 V-12 V interleaved DC -DC converter system, It includes a precision shunt resistor for current sensing, an NTC for temperature sensing, and an RC snubber circuit. The module utilizes ON’s trench MOSFET technology and it is designed to provide a very compact and high efficiency solution for DC-DC converter system. The Power module is 100% lead free, RoHs and UL compliant.

  • 80V-125A trench MOSFETs for High-side
    80V-160A trench MOSFETs for Low-side
  • Precise shunt current sensing
  • Temperature sensing
  • DBC substrate
  • 100% lead free and RoHS compliant 2000/53/C directive
  • UL94V-0 compliant
  • Isolation rating of 2500Vrms/min
  • Mounting through screws
  • AEC Qualified

Tools and Resources

Product services, tools and other useful resources related to FTCO3V85A1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

FTCO3V85A1

Loading...

Active

CAD Model

Pb

A

H

P

19LD, APM, PDD STD (APM19-CBC)

NA

0

TUBE

44

Yes

3-phase Inverter with Sense Resistor

80

3.1

$38.4517

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.