H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter

Overview

OnBoard Charger H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter. 51mOhm SuperFET3 H-Bridge on AlN DBC substrate with 5kV isolation in a compact APM16 transfer molded module

  • DC−DC Converter for On−board Charger in EV−PHEV
  • On−board Charger in EV−PHEV
  • SIP or DIP H−Bridge Power Module for On−board Charger (OBC) in EV−PHEV
  • High Voltage Snubber Capacitor for Low Noise at High Voltage Battery
  • 5 kV/1 sec Electrically Isolated Substrate for Easy Assembly
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Lead Free, RoHS and UL94V−0 Compliant
  • Automotive Qualified per AEC Q101 and AQG324 Guidelines

Tools and Resources

Product services, tools and other useful resources related to FAM65HR51XS1

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

FAM65HR51XS1

Loading...

Active

View__CAD

Pb

A

H

P

APMCA-A16 / 16LD, AUTOMOTIVE MODULE

NA

0

TUBE

72

No

Bridge

650

51

$32.6865

More Details

FAM65HR51XS2

Loading...

Active

View__CAD

Pb

A

H

P

PIM16 40.10x21.90x4.50

NA

0

TUBE

72

No

Bridge

650

51

$34.0383

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.