Automotive Power Module (APM), Automotive, 3-Phase, MOSFET

Obsolete

Overview

The FAM04V18DT1 is an automotive qualified power integrated module with 40V low Rds(on) featuring three-phase bridge optimized for 12V Motor inverter in Automotive. It includes an NTC for temperature sensing, and RC snubbers for each MOSFETs. The module utilizes ON’s trench MOSFET technology and it is designed to provide a very compact solution for the system. The Power module is 100% lead free, RoHs and UL compliant.

  • 12V Motor Control
  • Brake system
  • Electrical Steering
  • Automotive
  • Full Bridge Inverter for Variable Speed Motor Drive
  • R-C Snubber Circuits for each MOSFETs
  • Temperature Sensing
  • Electrically isolated DBC substrate with low thermal resistance
  • Module serialization for full traceability
  • Automotive Qualified
  • Lead Free, RoHS and UL94V−0 Compliant

Tools and Resources

Product services, tools and other useful resources related to FAM04V18DT1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

FAM04V18DT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

APM20CBB / 20LD, PDD STD, R-EPS MODULE

NA

0

TUBE

21

No

null

40V

0.65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.