High voltage power modules with integrated gate drivers for consumer, industrial and automotive applications. Offering a large range of 3 Phase inverter modules covering power levels from 50 W to 10 kW. Available in different topologies including PFC and input bridge rectifier.

Parametric Search

Parameters can be toggled;

includes

,

removes

Saved filters
AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

V

V

IO @ 25 °C Min (A)

A

A

VCE(sat) @ 25 °C Typ (V)

V

V

RDS(on) (Ω)

Ω

Ω

Emitter Configuration

Shutdown Pin

Mounting Type

Package Type

MSL Type

MSL Temp (°C)

Pricing ($/Unit)

ON Target

Search

Close Search

Product Groups:

231

Orderable Parts:

232

Expand Table

Collapse Table

Export

Compare

Columns

0

Product Groups:

231

Orderable Parts:

232

Product Group

Status

ECAD Models

Compliance

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Package Type

MSL Type

MSL Temp (°C)

ON Target

Pricing ($/Unit)

Loading...

Intelligent Power Module (IPM), AEC-Q , Automotive, Inverter 650V,50A

Active

Pb

A

H

P

ASPM27

3-Phase Inverter IGBT

DBC

Active High

650

50

2.25

~NA~

3 Emitter Pins

Yes

DIP

DIP-027

NA

0

Y

$37.8457

More Details

Intelligent Power Module (IPM), for Single-Phase Boost PFC

Obsolete

Pb

A

H

P

SPM45 PFC

Single Boost PFC with Input Bridge Rectifier

Ceramic

Active High

600

20

2.2

~NA~

3 Emitter Pins

Yes

DIP

DIP-023

NA

0

N

Price N/A

More Details

Intelligent Power Module (IPM), Motion Control

Obsolete

Pb

A

H

P

SPM3V

3-Phase Inverter IGBT

Ceramic

Active High

500

5

-

-

3 Emitter Pins

No

DIP

CDIP-027

NA

0

N

Price N/A

More Details

Intelligent Power Module, 1200 V, 10A

Lifetime

Pb

A

H

P

SPM34

3-Phase Inverter IGBT

DBC

Active High

1200

10

2.2

~NA~

3 Emitter Pins

Yes

DIP

DIP-034

NA

0

N

$34.5

More Details

Intelligent Power Module, 1200 V, 25A

Active, Not Rec

Pb

A

H

P

SPM34

3-Phase Inverter IGBT

DBC

Active High

1200

25

1.9

~NA~

3 Emitter Pins

Yes

DIP

DIP-034

NA

0

N

$48.3

More Details

Intelligent Power Module, 600 V, 30A

Lifetime

Pb

A

H

P

SPM34

3-Phase Inverter IGBT

DBC

Active High

600

30

1.5

~NA~

3 Emitter Pins

Yes

DIP

DIP-034

NA

0

N

$37.501

More Details

Intelligent Power Module, 1200 V, 35A

Active, Not Rec

Pb

A

H

P

SPM34

3-Phase Inverter IGBT

DBC

Active High

1200

35

1.9

~NA~

3 Emitter Pins

Yes

DIP

DIP-034

NA

0

N

$50.2932

More Details

Intelligent Power Module, 1200 V, 50 A

Active, Not Rec

Pb

A

H

P

SPM34

3-Phase Inverter IGBT

DBC

Active High

1200

50

2.2

~NA~

3 Emitter Pins

Yes

DIP

DIP-034

NA

0

N

$68.8275

More Details

Intelligent Power Module, 600 V, 50A

Active

Pb

A

H

P

SPM34

3-Phase Inverter IGBT

DBC

Active High

600

50

1.5

~NA~

3 Emitter Pins

Yes

DIP

DIP-034

NA

0

N

$40.25

More Details

Intelligent Power Module, 600 V, 75A

Lifetime

Pb

A

H

P

SPM34

3-Phase Inverter IGBT

DBC

Active High

600

75

1.3

~NA~

3 Emitter Pins

Yes

DIP

DIP-034

NA

0

N

$59.7713

More Details

Intelligent Power Module, 600 V, 5A

Last Shipments

Pb

A

H

P

SPM45

3-Phase Inverter IGBT

Ceramic

Active High

600

5

1.7

~NA~

3 Emitter Pins

No

DIP

CDIP-026

NA

0

N

Price N/A

More Details