× Document FSB50550AB/D not found, because related product is no longer available.

Intelligent Power Modules (IPMs)

Overview
Products
Technical Documentation
Intelligent Power Modules contain power switches and gate drivers in one module. In addition to the popular three-phase inverter modules, ON Semiconductor offers 2-in-1 PFC modules, which combine the PFC driver stage with a three-phase inverter. IPMs using 600 V IGBTs are used in consumer and industrial applications for driving fans, pumps, and compressors. IPMs using 40 V and 80 V MOSFETs are increasingly used in automotive applications to drive electric fans and pumps. ON Semiconductor offers IPMs that allow designers to reduce system cost thanks to high integration in small foot print packages with excellent cooling performance. These IPMs reduce assembly cost with simple assembly concept and reduce the time to market with a power stage already optimized to meet the best trade-off between switching characteristics and EMI performance. They also improve reliability with short circuit rated IGBTs driven by rugged gate driver ICs with key protection features in a rugged transfer mold package.

Product Topology

3 Phase Inverter IPMs

IPMs for Consumer, Industrial, and Automotive applications.

3 Phase Inverter with PFC

For Industrial Motor Drive applications.

Interleave PFC IPMs with Input Bridge Rectifier

For Industrial Motor Drive applications.

Single Boost PFC IPMs with Input Bridge Rectifier

For Industrial Motor Drive applications.

Bridgeless PFC IPMs with built in Shunt Resistor

For Industrial Motor Drive applications.

IPM For Application

Automotive Modules from 1 kW up to 10 kW

AQG-324 automotive qualified modules to drive auxiliary motors, such as e-compressor, turbo charger, and cooling fan for fuel cells in electric vehicles (EV) and hybrid electric vehicles (HEV).

Consumer and Industrial Modules from 50 W to 300 W

For small industrial pumps and white good appliances, such as dish washer or washing machine drain pumps.

Consumer and Industrial Modules from 500 W up to 3 kW

For HVAC, white good appliances, and various industrial motor drive applications.

Consumer and Industrial Modules from 1 kW up to 10 kW

For Industrial Motor Drive applications.

IPM per Voltage Rating

250 V and 500 V MOSFET Modules

For Consumer and Industrial applications.

600 V and 650 V IGBT Modules

For Consumer, Industrial, and Automotive applications.

1200 V IGBT Modules

For Industrial and Automotive applications.

Product Resources

Application Note

IPM Overview and Product Selection Guide

This application note provides an overview of the different IPM package families, to facilitate the module selection for a specific application and power range.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.