Intelligent Power Module (IPM), 600 V, 15 A

Obsolete

Overview

This Intelligent Power Module (IPM) is a highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single small SIP module. Output stage uses IGBT/FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP) with a Fault Detection output flag. Internal Boost diodes are provided for high side gate boost drive.

  • Motor Driver modules
  • Motor controll system
  • Industrial /General Control System
  • HVAC
  • Clothes Washer /Dryer
  • Dish Washer
  • Refrigerator
  • Over-current Protection Circuit
  • Under-voltage lockout for all channels
  • Upper/lower ON prevention circuit
  • Thermistor for case temperature monitor
  • Direct input of CMOS level control signals without an insulating is possible

Tools and Resources

Product services, tools and other useful resources related to STK554U392C-E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

STK554U392C-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-29

NA

0

TUBE

80

No

SIP1A

3-Phase Inverter IGBT

IMS Full Pack

Active High

600

15

1.7

~NA~

3 Emitter Pins

Yes

Vertical SIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.