Intelligent Power Module (IPM), 600 V, 10 A

Obsolete

Overview

This “Inverter IPM” is highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single SIP module (Single-In line Package). Output stage uses IGBT/FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP) with a Fault Detection output flag. Internal Boost diodes are provided for high side gate boost drive.

  • Motor Driver System
  • Motor Control System
  • Industrial / General Control System
  • HVAC
  • Single control power supply due to Internal bootstrap circuit for high side pre-driver circuit
  • All control input and status output are at low voltage levels directly compatible with microcontrollers
  • Built-in cross conduction prevention
  • Externally accessible embedded thermistor for substrate temperature measurement
  • The level of the over-current protection current is adjustable with the external resistor, “RSD”

Tools and Resources

Product services, tools and other useful resources related to STK541UC62A-E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

STK541UC62A-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-23

NA

0

TUBE

80

No

SIP1

3-Phase Inverter IGBT

IMS Full Pack

Active High

600

10

1.4

~NA~

Combined Emitter Pin with Internal Sense Resistor

Yes

Horizontal SIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.