Intelligent Power Module (IPM), ASPM27-V3, AEC-Q & AQG324, Automotive, Inverter 650V,50A, Fast Switching

Overview

NFVA35065L42 is an advanced Automotive Intelligent Power Module (IPM), providing a fully−featured, high−performance inverter output stage for hybrid and electric vehicles. These modules integrate optimized gate drive of the built−in FS4 IGBTs to minimize EMI and losses, while also providing multiple on−module protection features including under−voltage lockouts, over−current shutdown, thermal monitoring of drive IC, and fault reporting. The built−in, high−speed HVIC requires only a single supply voltage and translates the incoming logic−level gate inputs to the high−voltage, high−current drive signals required to properly drive the module’s internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Automotive high voltage auxiliary motors
  • Climate Control - e Compressor
  • HV Oil/Water Pumps
  • HV Super/Turbochargers
  • Variety HV Fan
  • 650V / 50A 3−Phase IGBT Inverter with Integral Gate Drivers
    and Protections
  • Automotive qualified grade HV module (AEC−Q100, 101 & AQG324)
  • 175°C guaranteed Short−Circuit Rated FS4 Trench IGBTs with fast switching
  • Outstanding Thermal Resistance using Al2O3 DBC Substrate
  • Automotive SPM in 27 pin DIP package
  • Separated Open−Emitter Pins from Low−Side IGBTs forThree−Phase Current Sensing
  • Single−Grounded Power Supply
  • LVIC Temperature−Sensing Built−In for Temperature Monitoring
  • Isolation Rating: 2500 Vrms/1 min.

Tools and Resources

Product services, tools and other useful resources related to NFVA35065L42

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFVA35065L42

Loading...

Active

CAD Model

Pb

A

H

P

DIP-027

NA

0

TUBE

60

Yes

ASPM27

3-Phase Inverter IGBT

DBC

Active High

650

50

1.6

NA

3 Emitter Pin

Yes

Horizontal SIP

$21.85

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.