Intelligent Power Module (IPM), AEC-Q & AQG324, Automotive, Inverter 1200V, 50A

Overview

NFVA25012NP2T is an advanced Auto IPM module providing a fully-featured, high-performance inverter output stage for hybrid and electric vehicles. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Automotive high voltage auxiliary motors - 800V system

  • Climate Control - e Compressor
  • HV Oil/Water Pumps
  • HV Superchargers
  • Variety HV FAN

  • Automotive IPM in 34 pin DIP package
  • WW 1st Automotive qualified grade HV module (AEC−Q100, 101 & AQG324
  • 1200 V , 50 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
  • Low-Loss, Short-Circuit Rated IGBTs
  • Very Low Thermal Resistance using AlN DBC Substrate
  • Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Built-In NTC Thermistor for Temperature Monitoring and Management
  • Adjustable Over-Current Protection via Integrated Sense-IGBTs

Tools and Resources

Product services, tools and other useful resources related to NFVA25012NP2T

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFVA25012NP2T

Loading...

Active

CAD Model

Pb

A

H

P

DIP34 80x33, AUTOMOTIVE MODULE

NA

0

TUBE

24

Y

ASPM34

3-Phase Inverter IGBT

DBC

Active High

1200

50

1.9

~NA~

3 Emitter Pins

Yes

DIP

$60.6769

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.