PFC SPM® 2 Series for 2-Phase Interleaved PFC

Overview

The NFL25065L4BT is a PFC SPM® 2 module providinga fully-featured, high-performance Interleaved PFC(Power Factor Correction) input power stage for consumer,medical, and industrial applications. These modulesintegrate optimized gate drive of the built-in IGBTsto minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockout, over-current shutdown, thermal monitoring, and fault reporting. These modules also feature a full-wave rectifier and high-performance output SiC diodes for additional space savings and mounting convenience.

  • 2-Phase Interleaved PFC Converter
  • Commercial Air-conditioner
  • Industrial Motor dtive
  • 650 V - 50 A 2-Phase Interleaved PFC with Integral Gate Drivers and Protection
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Full-Wave Bridge Rectifier and High-Performance Output SiC Boost Diode
  • Built-in NTC Thermistor for Temperature Monitoring
  • Isolation Rating: 2500 Vrms/min

Tools and Resources

Product services, tools and other useful resources related to NFL25065L4BT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFL25065L4BT

Loading...

Active

CAD Model

Pb

A

H

P

DIP-032

NA

0

TUBE

48

Yes

SPM2 PFC

Interleave PFC with Input Bridge Rectifier

DBC

Active High

650

50

1.55

~NA~

Combined Emitter Pin

Yes

DIP

$23.9546

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.