Intelligent Power Module, SPM31, 1200V, 15A

Overview

These modules integrate optimized gate drive of the built-in novel field stop 7th generation IGBT to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, thermal monitoring of drive IC, and fault reporting.
The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • HVAC, Heat Pumps, Commercial Air conditionner
  • Variable Frequency Drive(VFD)
  • Industrial Pumps
  • Servo, Robotics
  • Factory Automation
  • Commercial Air conditioner
  • HVAC
  • Heat Pumps
  • Servo & VFD motors and Robotics
  • Three−phase 1200 V, 15 A IGBT Module with Independent Drivers
  • Low-Loss, Short-Circuit Rated IGBTs (FS7)
  • Built−in Under−voltage Protection (UVP)
  • Integrated Bootstrap Diodes and Resistors
  • Single-Grounded Power Supply
  • UL Certification: E339285
  • This is a Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to NFAM1512L7B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFAM1512L7B

Loading...

Active

CAD Model

Pb

A

H

P

DIP-39, 54.50x31.00x5.60, 1.78P EP-2

NA

0

TUBE

90

No

SPM31

3-Phase Inverter IGBT

DBC

Active High

1200

15

1.5

~NA~

3 Emitter Pins

Yes

DIP

$17.9234

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.