NFAM0512L5BT: Intelligent Power Module, SPM31, 1200V, 5A (NTC option)

Datasheet: Intelligent Power Module (IPM) 1200 V, 5 A
Rev. P0 (212kB)
Product Overview
View Material Composition
Product Change Notification
These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.
Features   Benefits
     
  • 1200 V - 5 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
 
  • Highly integrated module with optimized components
  • Low-Loss, Short-Circuit Rated IGBTs (FSII)
 
  • High efficient and high robust product
  • Very Low Thermal Resistance Using
 
  • High reliability, minimize system size
  • Built-In Bootstrap Diodes and Dedicated Vs Pins
 
  • Easy peripheral layout & stable operation
  • Single-Grounded Power Supply
 
  • Simplify peripheral PCB layout
Applications   End Products
  • Inverter for AC Induction, BLDC, and PMSM motors.
 
  • Factory automation
  • Commercial Air conditioner
  • HVAC
  • Robotics
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NFAM0512L5BT Active
Pb-free
NFAM0512L5BT MINI DIP39, 31.0x54.5 MODGC NA Tube 90 $15.8
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Family
Type
Substrate
Input Logic
Rated Voltage Min (V)
IO @ 25 °C Min (A)
VCE(sat) @ 25 °C Typ (V)
RDS(on) (Ω)
Emitter Configuration
Shutdown Pin
Mounting Type
Package Type
NFAM0512L5BT  
 $15.8 
Pb
 Active   
SPM31
3-Phase Inverter IGBT
DBC
Active High
1200
5
1.75
3 Emitter Pins
Yes
DIP
MINI DIP39, 31.0x54.5
Case Outlines
MODGC   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.