Intelligent Power Module(IPM), SPM45, 600V, 15A

Overview

NFA41560R42 is a Motion SPM 45 module providing a Fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in RC-IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module’s internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Inverter for AC Induction, BLDC, and PMSM motors
  • Commercial Air conditioner
  • Industrial Inverters
  • Pumps
  • Washing Machine
  • Refrigerator
  • 600V / 15A, 3-Phase RC-IGBT Inverter with Integral Gate Drivers and Protection
  • Low Thermal Resistance Using Ceramic Substrate
  • Low Loss, Short Circuit Rated FS4 RC-IGBTs
  • Built in Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Built in NTC Thermistor for Temperature Monitoring
  • Separate Open Emitter Pins from Low Side RC-IGBTs for Three Phase Current Sensing
  • Single Grounded Power Supply
  • Isolation Rating: 2000 Vrms / Min.

Tools and Resources

Product services, tools and other useful resources related to NFA41560R42

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFA41560R42

Loading...

Active

CAD Model

Pb

A

H

P

CDIP-026

NA

0

TUBE

72

No

SPM45

3-Phase Inverter IGBT

Ceramic

Active High

600

15

1.5

~NA~

3 Emitter Pins

No

DIP

$7.7425

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.