Intelligent Power Module, 600V, 15A

Obsolete

Overview

Tools and Resources

Product services, tools and other useful resources related to FSBF15CH60CT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSBF15CH60CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

SPMJA-027 / 27LD, PDD STD, FULL PACK TYPE

NA

0

TUBE

60

N

SPM3V

3-Phase Inverter IGBT

Full Pack

Active High

600

15

2.2

~NA~

3 Emitter Pins

Yes

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.