Intelligent Power Module, 600V, 3.6A, DIP

Obsolete

Overview

The FSB50760BSF is an advanced MotionSPM 5 module providing a fully−featured, high−performance inverteroutput stage for AC Induction, BLDC and PMSM motors such asrefrigerators, fans and pumps. These modules integrate optimized gatedrive of the built−in MOSFETs (SuperFET technology) to minimizeEMI and losses, while also providing multiple on−module protectionfeatures including under−voltage lockouts and thermal monitoring.The built−in high−speed HVIC requires only a single supply voltageand translates the incoming logic−level gate inputs to thehigh−voltage, high−current drive signals required to properly drive themodule’s internal MOSFETs. Separate open−source MOSFETterminals are available for each phase to support the widest variety ofcontrol algorithms.

  • Fan motor
  • Washing machine (sub motors)
  • Dish washer
  • Refrigerator
  • 3-phase inverter
  • UL Certified No. E209204 (UL1557)
  • 600 V RDS(ON) = 830 m (Max) SuperFET MOSFET 3−Phase Inverter with Gate Drivers and Protection
  • Built−In Bootstrap Diodes Simplify PCB Layout
  • Separate Open−Source Pins from Low−Side MOSFETs for Three−Phase Current−Sensing
  • Active-HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt-trigger Input
  • Optimized for Low Electromagnetic Interference
  • HVIC Temperature-Sensing Built-In for Temperature Monitoring
  • HVIC for Gate Driving and Under-Voltage Protection
  • Isolation Rating: 1500 Vrms / min.
  • RoHS Compliant
  • Moisture Senstive Level (MSL) 3

Tools and Resources

Product services, tools and other useful resources related to FSB50760BSF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50760BSF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DIP-023

NA

0

TUBE

270

No

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

600

3.6A

~NA~

0.59Ω

3 Source Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.