Intelligent Power Module, 500V, 2A

Obsolete

Overview

FSB50250UTD is an advanced Motion SPM® 5 series based on fast-recovery MOSFET (FRFET®) technology as a compact inverter solution for small power motor drive applications such as fans and pumps. It is composed of six FRFET MOSFETs and three half-bridge gate drive HVICs. FSB50250UTD provides low electromagnetic interference (EMI) characteristics with optimized switching speed. Moreover, since it employs MOSFET as a power switch, it has greater ruggedness and a larger safe operating area (SOA) than IGBT-based power modules. The package is optimized for thermal performance and compactness for use in applications where space is limited. FSB50250UTD is the right solution for inverters requiring energy efficiency, compactness, and low electromagnetic interference.

  • Motion Control - Home Appliance/Industrial Motor
  • 500V RDS(on)=4.2Ω (Max.) 3-Phase FRFET Inverter Including High Voltage Integrated Circuit (HVIC)
  • Three separate negative DC-link terminals for inverter current sensing applications
  • HVIC for Gate Driving and Under-Voltage Protection
  • Active-High interface, can work with 3.3V/5V logic
  • Optimized for Low Electromagnetic Interference
  • Isolation Voltage Rating of 1500Vrms for 1min.
  • Embedded Bootstrap Diode in Package

Tools and Resources

Product services, tools and other useful resources related to FSB50250UTD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50250UTD

Loading...

Obsolete

CAD Model

Pb

A

H

P

DIP-023

NA

0

TUBE

180

No

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

500

-

-

-

3 Source Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.