Intelligent Power Module, 500V, 2A

Active

Overview

The FSB50250B/BS is an advanced Motion SPM® 5 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC and PMSM motors. These modules integrate optimized gate drive of the built-in MOSFETs (FRFET® technology) to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts and thermal monitoring. The built-in high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal MOSFETs. Separate open-source MOSFET terminals are available for each phase to support the widest variety of control algorithms.

  • Motion Control - Home Appliance/Industrial Motor
  • 3-phase inverter
  • UL Certified No. E209204 (UL1557)
  • Optimized for over 10 kHz Switching Frequency
  • 500 V FRFET MOSFET 3-Phase Inverter with Gate Drivers and Protection
  • Built-In Bootstrap Diodes Simplify PCB Layout
  • Separate Open-Source Pins from Low-Side MOSFETs for Three-Phase Current-Sensing
  • Active-HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt-trigger Input
  • Optimized for Low Electromagnetic Interference
  • HVIC Temperature-Sensing Built-In for Temperature Monitoring
  • HVIC for Gate Driving and Under-Voltage Protection
  • Isolation Rating: 1500 Vrms / min.

Tools and Resources

Product services, tools and other useful resources related to FSB50250BS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50250BS

Loading...

Active

View__CAD

Pb

A

H

P

SMD-023

3

245

REEL

450

Yes

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

500

2.2

~NA~

5.5

3 Source Pins

No

SMD

$3.172

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.