Intelligent Power Module, 500V, 2A

Obsolete

Overview

FSB50250AB is a tiny smart power module (SPM®) based on FRFET technology as a compact inverter solution for small power motor drive applications such as fan motors and water suppliers. It is composed of 6 fast-recovery MOSFET (FRFET), and 3 half-bridge HVICs for FRFET gate driving. FSB50250AB provides low electromagnetic interference (EMI) characteristics with optimized switching speed. Moreover, since it employs FRFET as a power switch, it has much better ruggedness and larger safe operation area (SOA) than that of an IGBT-based power module or one-chip solution.
The package is optimized for the thermal performance and compactness for the use in the built-in motor application and any other application where the assembly space is concerned.
FSB50250AB is the best solution for the compact inverter providing the energy efficiency, compactness, and low electromagnetic interference.

  • 500V RDS(on)=3.8Ω (max) 3-phase FRFET inverter including high voltage integrated circuit (HVIC)
  • 3 divided negative dc-link terminals for inverter current sensing applications
  • HVIC for gate driving and undervoltage protection
  • 3/5V CMOS/TTL compatible, active-high interface
  • Optimized for low electromagnetic interference
  • Isolation voltage rating of 1500Vrms for 1min
  • HVIC temperature sensing
  • Embedded bootstrap diode in the package
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FSB50250AB

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50250AB

Loading...

Obsolete

CAD Model

Pb

A

H

P

DIP-021

NA

0

TUBE

180

No

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

500

1.2

-

2.5

3 Source Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.