Intelligent Power Module, 600V, 30A

Obsolete

Overview

FSAM30SH60A is a Motion SPM® 2 series that onsemi has developed to provide a very compact and high performance inverter solution for AC motor drives in low-power applications such as air conditioners. It combines optimized circuit protections and drive matched to low-loss IGBTs. Effective over-current protection is realized through advanced current sensing IGBTs. The system reliability is further enhanced by the built-in thermistor and integrated under-voltage lock-out protection. In addition the incorporated HVIC facilitates the use of single-supply voltage without any negative bias. Inverter leg current sensing can be implemented because of three separate nagative dc terminals.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No. E209204
  • 600V-30A 3-phase IGBT inverter bridge including control ICs for gate driving and protection
  • Three separate negative dc-link terminals for inverter current sensing applications
  • Single-grounded power supply thanks to built-in HVIC
  • Typical switching frequency of 15kHz
  • Built-in thermistor for temperature monitoring
  • Inverter power rating of 2.4kW / 100~253 VAC
  • Isolation rating of 2500Vrms/min.
  • Low thermal resistance by using ceramic substrate
  • Adjustable current protection level by changing the value of series resistor connected to the emitters of sense-IGBTs

Tools and Resources

Product services, tools and other useful resources related to FSAM30SH60A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSAM30SH60A

Loading...

Obsolete

CAD Model

Pb

A

H

P

S32AA-032 / 32LD, PDD STD, CERAMIC DIP TYPE

NA

0

TUBE

48

No

SPM2

3-Phase Inverter IGBT

Ceramic

Active High

600

30

2.5

-

3 Emitter Pins

Yes

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.