PFC SPM® 3 Series for Single-Phase Boost PFC

Obsolete

Overview

The FPAB30BH60 is a PFC SPM® 3 module providing a fully-featured, high-performance Boost PFC (Power Factor Correction) input power stage for consumer, medical, and industrial applications. These modules integrate optimized gate drive of the built-in IGBT to minimize EMI and losses, while alsoproviding multiple on-module protection features including under-voltage lockout, over-current shutdown, thermal monitoring, and fault reporting. These modules also feature a full-wave rectifier, and high-performance output diode for additional space savings and mounting convenience.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No. E209204 (UL1557)
  • 600 V - 30 A Single-Phase Boost PFC with Integral Gate Driver and Protection
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Full-Wave Bridge Rectifier and High-Performance Output Diode
  • Built-in NTC Thermistor for Temperature Monitoring
  • Optimized for 20kHz Switching Frequency
  • Isolation Rating: 2500 Vrms/min.

Tools and Resources

Product services, tools and other useful resources related to FPAB30BH60

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FPAB30BH60

Loading...

Obsolete

CAD Model

Pb

A

H

P

DIP-027

NA

0

TUBE

60

No

SPM3V PFC

Single Boost PFC with Input Bridge Rectifier

DBC

Active High

600

30

2.8

-

-

Yes

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.