IGBT Module, A-Type NPC 1000 V, 800 A IGBT

Overview

The NXH800A100L4Q2 is a power integrated module (PIM) containing a single A-type NPC stage containing 1000V FS4 IGBTs and 1000V Extremefast Diodes. The module contains an NTC thermistor.

  • DC-AC Conversion in 1500V system
  • 1500V Decentralized Utility Solar Inverters
  • 1500V Energy Storage Systems
  • Module with low thermal impedance baseplate
  • Solder and press-fit options

Tools and Resources

Product services, tools and other useful resources related to NXH800A100L4Q2F2

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH800A100L4Q2F2P1G

Loading...

Active

CAD Model

Pb

A

H

P

PIM51, 93x47 (PRESS FIT)

NA

0

BTRAY

36

No

~NA~

1000

309

1.69

2.73

Industrial

$158.7506

More Details

NXH800A100L4Q2F2P2G

Loading...

Active

CAD Model

Pb

A

H

P

PIM51, 93x47 (PRESS FIT)

NA

0

BTRAY

36

No

~NA~

1000

309

1.69

2.73

Industrial

$150.0382

More Details

NXH800A100L4Q2F2S1G

Loading...

Active

CAD Model

Pb

A

H

P

PIM51, 93x47 (SOLDER PIN)

NA

0

BTRAY

36

No

~NA~

1000

309

1.69

2.73

Industrial

$148.6048

More Details

NXH800A100L4Q2F2S2G

Loading...

Active

CAD Model

Pb

A

H

P

PIM51, 93x47 (SOLDER PIN)

NA

0

BTRAY

36

No

~NA~

1000

309

1.69

2.73

Industrial

$148.6048

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.