NXH50M65L4C2ESG: 650V 50A Converter-Inverter-PFCs Module with Enhanced Substrate 

Datasheet: TMPIM 650 V 50 A Converter-Inverter-PFCs Module
Rev. P4 (795kB)
Product Overview
View Material Composition
Product Change Notification
NXH50M65L4C2ESG is a transfer−molded power module with enhanced substrate containing a converter−inverter−PFC circuit consisting of single phase converter with four 75 A, 1600 V rectifiers,six 50 A, 600 V IGBTs with inverse diodes, 2−Channel interleaved PFC, containing two 75 A, 650 V PFC IGBT with inverse diode, two 50 A, 650 V PFC diodes, and an NTC thermistor. The enhanced substrate helps to lower thermal resistance and expand the output power of the module.
Features   Benefits
     
  • 2−Channel Interleaved PFC Integrated with Converter and Inverter
 
  • Low Parasitic for Wide Switching Frequency 18 kHz ~ 65 kHz
  • 6 mm Clearance Distance between Pin to Heatsink
 
  • Comply commercial HVAC and motor drive safety requirement
  • Enhanced substrate
 
  • Low thermal resistance
  • Solderable Pins
   
  • Thermistor embedded for temperature sensing
   
Applications   End Products
  • HVAC
  • Industrial Motor Drives
  • Servo Drives
 
  • Pumps
  • Fans
  • Commercial HVAC
  • Industrial Motor Drive
  • Heat Pump
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1) Videos (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NXH50M65L4C2ESG Active 
Pb-free
Halide free
NXH50M65L4C2ESG DIP27 73.2x40.2 184AA NA Tube 6 $48.84
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VBR Max (V)
Rated Current (A)
VCE(sat) Typ (V)
VF Typ (V)
Application
Package Type
NXH50M65L4C2ESG  
 $48.84 
Pb
H
 Active   
Bridge
650
50
1.6
1.9
Motor drive
DIP27 73.2x40.2
Case Outlines
184AA   
Previously Viewed Products
Clear List

New Products

NVH820S75L4SPB  Single Side Direct Cooling 6-Pack Power Module, Automotive, 750 V, 820 A

  • Direct cooling with integrated Pin-Fin Heatsink offers low system cost
  • Highly integrated 6-pack topology for easy design and system integration
  • Tjmax = 175°C continuous operation temperature enables higher inverter peak output power

NVG800A75L4DSC  Power Module, Half-Bridge, Dual Side Cooling, Automotive, 750 V, 800 A

  • Half bridge dual-side cooling in a scalable, modular, and compact package
  • Smart On Chip current and temperature sensor offer fast reaction time and better accuracy
  • Wirebond-Free structure enables longer power cycle and operation lifetime

Featured Video
Power Integrated Modules for Industrial Drives
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.