Power Integrated Module (PIM), I-Type NPC 650 V, 450 A IGBT, 650 V, 250 A Diode, 175degC Module Operating Junction Temperature

Overview

The NXH450N65L4Q2 is power integrated module containing an I-type neutral point clamped (NPC) three level inverter with 175°C module operating junction temperature

  • DC-AC Conversion
  • Decentralized Utility Solar Inverters - 1200V
  • Uninterruptible Power Supplies
  • Field Stop 4 650 V IGBTs for fast switching performance combined with excellent VCEsat

Tools and Resources

Product services, tools and other useful resources related to NXH450N65L4Q2F2S1G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH450N65L4Q2F2S1G

Loading...

Active

CAD Model

Pb

A

H

P

Q2

NA

0

BTRAY

36

No

I-Type

650

450

1.49

2.45

Industrial

$129.9621

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.