VE-Trac Dual - Automotive 1200 V, 450 A Dual Side Cooling Half-Bridge Power Module

Last Shipments

Overview

The Latest member of the VE−Trac Dual power module family targeting 800V bus voltage of Hybrid (HEV) and Electric Vehicle (EV) traction inverter application. The module consists of two latest 1200V Ultra Field Stop (UFS) IGBTs in a half−bridge configuration. The chipset utilizes the proven Trench Ultra Field Stop IGBT technology in providing high current density while offering robust short circuit protection and increased blocking voltage. Additionally, UFS IGBT and co-packed soft diode deliver a low power loss operation and soft switching simultaneously, which helps to improve overall system efficiency in HEV/EV traction applications.

  • EV/HEV Traction Inverter
  • High Power DC-DC Converter
  • EV
  • HEV
  • Dual side cooling
  • Integrated chip level temperature & current sensor
  • Tvj max = 175°C
  • Automotive Grade
  • Low Conduction and Switching Losses

Tools and Resources

Product services, tools and other useful resources related to NVG450A120L5DSC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NVG450A120L5DSC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

AHPM15-CEA

NA

0

TUBE

6

No

Half-Bridge

1200

450

1.59

1.8

Automotive Traction Inverter

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.