Exciter Motor Application Automotive 650V 75A Smart Power Module

Overview

NFVF97565L1ZT1 is an advanced automotive smart power module providing a fully-featured, high-performance full bridge inverter output stage for Exciter Motor Application.

  • Exciter Motor Application
  • Traction Inverter
  • Very Low Thermal Resistance using AlN DBC Substrate
  • AQG324 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NFVF97565L1ZT1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NFVF97565L1ZT1

Loading...

Active

CAD Model

Pb

A

H

P

ASPMCA-A16 / 13LD, AUTOMOTIVE MODULE

NA

0

TUBE

72

No

Bridge

650

75

1.55

1.8

Exciter motor

$27.9993

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.