An extensive product portfolio offering for low, medium, high voltage and dual MOSFETs across various applications.

Parametric Search

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

V(BR)DSS Min (V)

V

V

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

V

V

VGS(th) Max (V)

V

V

ID Max (A)

A

A

PD Max (W)

W

W

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

nC

nC

Qg Typ @ VGS = 10 V (nC)

nC

nC

Ciss Typ (pF)

pF

pF

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

3566

Orderable Parts:

4601

Product Groups:

3566

Orderable Parts:

4601

Product Group

Status

CAD Models

Compliance

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Active

Obsolete

CAD Model

Pb

A

H

P

60

5000

N-Channel

Single

20

3

0.2

0.35

-

5300

-

-

60

TO-92-3 LF,

TO-92-3,

TO-92

NA

0

N

$0.0 - $0.1107

More Details

Active

CAD Model

Pb

A

H

P

60

7500

N-Channel

Single

±20

2.5

0.115

0.2

-

7500

-

1

20

SOT-23 (TO-236)

1

260

N

$0.1013

More Details

Active

CAD Model

Pb

A

H

P

60

Q1=Q2=2000

N-Channel

Dual

±20

2

0.115

0.2

-

Q1=Q2=7500

-

-

37.8

SC-88-6 / SC-70-6 / SOT-363-6

1

260

N

$0.0751

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

60

2500

N-Channel

Single

20

2.5

0.31

0.042

-,

~NA~

3000

-,

~NA~

0.81

26.7

SOT-23 (TO-236)

1

260

N

$0.0 - $0.0453

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

60

1600

N-Channel

Single

20

2.3

0.38

0.42

-

2500

-

0.7

24.5

SOT-23 (TO-236)

1

260

N

$0.0 - $0.0217

More Details

Active

CAD Model

Pb

A

H

P

60

1600

N-Channel

Single

±20

2.1

0.31

0.3

-

2000

-

0.55

37.8

SC-70-3 / SOT-323-3

1

260

N

$0.0553

More Details

Active

CAD Model

Pb

A

H

P

60

1600

N-Channel

Single

20

2.3

0.38

0.42

-

2500

-

0.7

24.5

SOT-23 (TO-236)

1

260

N

$0.0415

More Details

Active

CAD Model

Pb

A

H

P

60

7500

N-Channel

Single

±20

2.5

0.115

0.225

-

7500

-

-

50

SOT-23 (TO-236)

1

260

N

$0.028

More Details

Active

CAD Model

Pb

A

H

P

60

7500

N-Channel

Single

20,

±20

2.5

0.115

0.225

~NA~,

-

7500

~NA~,

-

~NA~,

-

50

SOT-23 (TO-236)

1

260

N

$0.0245 - $0.0269

More Details

Active

CAD Model

Pb

A

H

P

60

2000

N-Channel

Single

±20

2

0.115

0.2

-

7500

-

-

37.8

SOT-523FL

1

260

N

$0.0709

More Details

Active

CAD Model

Pb

A

H

P

60

Q1=Q2=2000

N-Channel

Dual

±20

2.5

0.28

0.25

-

Q1=Q2=7500

-

-

37.8

SOT-563

1

260

N

$0.1319

More Details

Active

CAD Model

Pb

A

H

P

60

Q1=Q2=2000

N-Channel

Dual

±20

2.5

0.28

0.25

-

Q1=Q2=7500

-

-

37.8

SOT-563

1

260

N

$0.2783

More Details

Active

CAD Model

Pb

A

H

P

60

1600

N-Channel

Single

20

2.5

0.34

0.28

-

2500

-

0.7

24.5

SC-70-3 / SOT-323-3

1

260

N

$0.0529

More Details

Active

CAD Model

Pb

A

H

P

60

1600

N-Channel

Single

20

2.5

0.34

0.28

-

2500

-

0.7

24.5

SC-70-3 / SOT-323-3

1

260

N

$0.0209

More Details

Last Shipments

CAD Model

Pb

A

H

P

-60

39

P-Channel

Single

20

-

-38

1

-

56

-

80

4360

I2PAK-3 / D2PAK-3 STRAIGHT LEAD,

D2PAK-3 / TO-263-2

NA,

1

0,

245

N

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

1500

13000

N-Channel

Single

20

3.5

2

2

-

-

-

37.5

380

TO-220-3 FullPak

NA

0

N

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

1500

13

N-Channel

Single

20

3.5

2

2

-

-

-

37.5

380

TO-3P-3L

NA

0

N

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

1500

13000

N-Channel

Single

20

-

2

1

-

-

-

37.5

30

TO-3PF-3L

NA

0

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

1500

7000

N-Channel

Single

20

3.5

4

65

-

-

-

80

790

TO-3PF-3L

NA

0

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

100

60

N-Channel

Single

20

2.6

26

1.65

-

-

-

44

2150

D2PAK-3 / TO-263-2

1

245

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

75

6

N-Channel

Single

20

2.6

100

1.65

-

8

-

220

12200

D2PAK-3 / TO-263-2

1

245

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

60

5

N-Channel

Single

20

-

100

1

-

7

-

220

12500

TO-220-3

NA

0

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

60

-

N-Channel

Single

20

-

100

1.75

-

-

-

-

-

TO-220

NA

0

N

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

1500

13

N-Channel

Single

20

3.5

2

80

-

-

-

37.5

380

D2PAK-3 / TO-263-2

1

245

N

Price N/A

More Details

Active, Not Rec

CAD Model

Pb

A

H

P

60

1600

N-Channel

Single

20

2.3

0.38

0.42

-

2500

-

0.7

24.5

SOT-23 (TO-236)

1

260

N

$0.042

More Details

Active, Not Rec

Last Shipments

CAD Model

Pb

A

H

P

60

7500

N-Channel

Single

20

2.5

0.115

0.3

-

7500

-

-

50

SOT-23 (TO-236)

1

260

N

$0.0 - $0.053

More Details

Active, Not Rec

CAD Model

Pb

A

H

P

60

1600

N-Channel

Single

20

2.5

0.34

0.28

-

2500

-

0.7

24.5

SC-70-3 / SOT-323-3

1

260

N

$0.0485

More Details

Obsolete

CAD Model

Pb

A

H

P

30

-

N-Channel

Single

10

1.3

0.15

0.25

5200

-

-

1.58

7

SC-59-3 / CP-3

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

30

-

N-Channel

Single

10

1.3

0.15

0.15

5200

-

-

1.58

7

SC-70 / MCP3

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-30

-

P-Channel

Single

10

-1.4

-0.1

0.15

15400

-

-

1.43

7.5

SC-70 / MCP3

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-30

-

P-Channel

Single

10

-1.4

-0.4

0.15

15400

-

-

1.43

7.5

SC-75 / SMCP

1

260

N

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :