Small Signal MOSFET 60V 150mA 7.5 Ohm Single N-Channel TO-92

Obsolete

Overview

This is a 60 V N-Channel Power MOSFET.

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to VN2222LL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

VN2222LLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

60

7500

20

2.5

0.15

0.4

NA

-

-

-

NA

-

-

25

5

Price N/A

More Details

VN2222LLRLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

60

7500

20

2.5

0.15

0.4

NA

-

-

-

NA

-

-

25

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.