Power MOSFET, -20V, 49mΩ, -4.5A, Single P-Channel

Obsolete

Overview

This low-profile high-power MOSFET is produced using onsemi’s trench technology, which is specifically designed to minimize gate charge and ultra low on resistance. This device is suitable for applications with low gate charge driving or ultra low on resistance requirements.

  • Load Switch
  • LCD Drive Switch
  • Digital Still Camera
  • Smart Phone
  • Low On-Resistance
  • 1.5V drive
  • Pb-Free, Halogen Free and RoHS compliance
  • ESD Diode-Protected Gate

Tools and Resources

Product services, tools and other useful resources related to SCH1345

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

SCH1345-TL-H

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563 / SCH-6

1

260

REEL

5000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-20

-

10

-1.3

-4.5

1

NA

64

-

11

NA

1.9

-

82

72

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.