Single N-Channel Small Signal MOSFET 30V, 560mA, 1.5Ω

Overview

Automotive Power MOSFET ideal for low power applications. 30V, 560mA, 1.5 Ohm, Single N-Channel, SOT-23.AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Level Shifters
  • Logic Switches
  • Low Side Load Switches
  • Portable Applications
  • Notebooks
  • ESD Protected Gate
  • Low Gate Charge for Fast Switching
  • Minimum Breakdown Voltage Rating of 30 V
  • SOT-23 Package Provides Excellent Thermal Performance
  • RoHS Compliant
  • Low Gate Voltage Threshold (VGS(TH)) to Facilitate Drive Circuit Design
  • AEC-Q101 Qualified and PPAP capable

Tools and Resources

Product services, tools and other useful resources related to NVR4003N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVR4003NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

30

-

20

1.4

0.5

0.69

2000

1500

2.3

1.15

21

0.23

-

19.7

8.1

$0.0693

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.