Single P-Channel Power MOSFET -20V, -1A, 180mΩ

Overview

Automotive Power MOSFET. -20V, -1A, 180 mOhm, Single P-Channel, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC−DC Converters
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular and Cordless Telephones
  • Ultra Low On−Resistance Provides Higher Efficiency and Extends Battery Life
     - RDS(on) = 180 mΩ @ VGS = -10 V
     - RDS(on) = 280 mΩ @ VGS = -4.5 V
  • Power Management in Portable and Battery−Powered Products
  • Miniature SOT−23 Surface Mount Package Saves Board Space
  • Mounting Information for SOT−23 Package Provided
  • AEC-Q101 qualified and PPAP capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVR1P02

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVR1P02T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-20

180

20

-2.3

-1

0.4

-

280

2.4

2.5

165

-

8

110

35

$0.1609

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.