Dual N-Channel Power MOSFET 40V, 5.8A, 34mΩ

Overview

Automotive Power MOSFET. NTMD6N04R2G 40V, 6.0A, Dual N-Channel SOIC-8. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converter
  • Buck-Boost Circuit
  • Computers
  • Printers
  • Cellular and Cordless Phones
  • Disk Drives and Tape Drives
  • Designed for use in Low Voltage High Speed switching applications.
  • Ultra Low On−Resistance Provides Higher Efficiency and Extends Battery Life
  • Miniature SOIC−8 Surface Mount Package Saves Board Space
  • Diode is Characterized for Use in Bridge Circuits
  • Diode Exhibits High Speed, with Soft Recovery
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMD6N04

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMD6N04R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

40

Q1=Q2=34

20

3

5.8

2

-

Q1=Q2=43

11

20

723

5.5

20

156

53

$0.8906

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.