Dual N-Channel Power MOSFET 30V, 4A, 60mΩ

Active

Overview

Automotive Power MOSFET. 30V, 4A, 60 mΩ, Dual N-Channel, S0-8, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC−DC Converters
  • Computers
  • Printers
  • Cellular and Cordless Phones
  • Disk Drives and Tape Drives
  • Designed for use in low voltage, high speed switching applications
  • Ultra Low On-Resistance Provides Higher Efficiency and Extends Battery Life
  • Miniature SO-8 Surface Mount Package - Saves Board Space
  • Diode is Characterized for Use in Bridge Circuits
  • Diode Exhibits High Speed, with Soft Recovery
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMD4N03

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMD4N03R2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Standard

0

NA

0

30

Q1: 60.0, Q2: 60.0

20

3

4

2

-

-

-

8

285

-

8

95

35

$0.6956

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.