Dual P-Channel Power MOSFET -30V, -3.05A, 85mΩ

Overview

Automotive Power MOSFET. -30V -3.05A 85 mΩ Dual P-Channel, SO-8.AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converters
  • Low Voltage Motor Control
  • Power Management in Portable and Battery-Powered Products
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular & Cordless Telephones
  • High Efficiency Components in a Dual SOIC-8 Package
  • High Density Power MOSFET with Low RDS(on)
  • Miniature SOIC-8 Surface Mount Package -- Saves Board Space
  • Diode Exhibits High Speed with Soft Recovery
  • IDSS Specified at Elevated Temperature
  • Avalanche Energy Specified
  • Mounting Information for the SO-8 Package is Provided
  • AEC−Q101 Qualified
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMD3P03

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMD3P03R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

-30

Q1=Q2=85

20

-2.5

-3.05

1.25

-

Q1=Q2=125

-

16

520

4.5

0.03

170

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.