Single P-Channel Power MOSFET -60V, -2.9A, 111mΩ

Overview

Automotive Power MOSFET ideal for low power applications. -60V, -2.9A, 111 mΩ, Single P-Channel, TSOP-6, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load Switch
  • Power Switch for Printer and Communication Equipments
  • Low Current Inverter and DC-DC
  • Infotainment systems. Radios. Navigation systems. Clusters
  • Leading Edge Trench Technology for Low RDS(on)
  • 4.5 V Gate Rating
  • AEC−Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVGS5120P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVGS5120PT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Standard

0

NA

0

-60

111

20

-3

-3

1.5

-

-

-

18.1

942

3.6

15.1

72

48

$0.4498

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.