N−Channel Power MOSFET 60V, 3A, 110mΩ

Obsolete

Overview

Power Automotive MOSFET. Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge. 60V, 3A, 100 mOhm, Single N-Channel, SOT-223.AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVF3055-100

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVF3055-100T1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

N-Channel

PowerTrench® T1

SOT-223-4

Small Signal

Standard

0

NA

0

60

110

20

4

3

2.1

NA

-

-

10.6

NA

-

40

25

110

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.