Single P-Channel Power MOSFET -60V, -2.6A, 170mΩ

Overview

Automotive Power MOSFET ideal for low power applications. This is a -60 V, P-Channel Power MOSFET in SOT-223 package. It is an extremely rugged device and has a large safe operating area.

. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications..

  • Power Supplies
  • PWM Motor Control
  • Converters
  • Power Management
  • Design for low RDS(on)
  • Withstands High Energy in Avalanche and Commutation Modes
  • AEC−Q101 Qualified
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVF2955

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVF2955T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

P-Channel

PowerTrench® T1

SC-4

Small Signal

Standard

0

NA

0

-60

170

20

-4

2.6

2.3

-

-

-

14.3

492

5.2

0.139

165

50

$0.6064

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.