Dual N-Channel Small Signal MOSFET with ESD Protection 60V, 310mA, 1.6Ω

Overview

This is a 60 V N-Channel Power MOSFET.

  • Load/Power Switches
  • Driver Circuits
  • Battery Management/Battery Operated Systems
  • Relays, Lamps, Displays, Memories, etc.
  • Cell Phones, Digital Cameras, PDAs, Pagers, etc.
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage
  • ESD Protected Gate
  • Small Footprint 1.6 x 1.6 mm

Tools and Resources

Product services, tools and other useful resources related to NTZD5110N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTZD5110NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

Yes

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

60

Q1=Q2=1600

20

2.5

0.3

0.25

-

Q1=Q2=2500

-

0.7

24.5

0.1

-

4.2

2.2

$0.064

More Details

NTZD5110NT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

60

Q1=Q2=1600

20

2.5

0.3

0.25

-

Q1=Q2=2500

-

0.7

24.5

0.1

-

4.2

2.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.