Dual N-Channel Small Signal MOSFET 20V, 540mA, 550mΩ

Active

Overview

This is a 20 V N-Channel Power MOSFET.

  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Pagers
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage
  • Small Footprint 1.6 x 1.6 mm
  • ESD Protected Gate
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTZD3154N

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTZD3154NT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

20

-

6

1

0.5

0.25

Q1=Q2=700

Q1=Q2=550

-

1.5

80

0.35

-

13

10

$0.0528

More Details

NTZD3154NT1G-M07

Loading...

Lifetime

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

N-Channel

PowerTrench® T1

SC-6

Small Signal

Standard

0

NA

0

20

-

-

-

-

-

-

-

-

-

NA

-

-

-

-

$0.0533

More Details

NTZD3154NT2G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

20

-

6

1

0.5

0.25

Q1=Q2=700

Q1=Q2=550

-

1.5

80

0.35

-

13

10

$0.0528

More Details

NTZD3154NT5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

N-Channel

PowerTrench® T1

SOT-563-6

Small Signal

Logic

0

NA

0

20

-

6

1

0.5

0.25

Q1=Q2=700

Q1=Q2=550

-

1.5

80

0.35

-

13

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.