Small Signal MOSFET −20 V, −180 mA, Dual P−Channel,1.0 x 1.0 mm SOT−963 Package

Obsolete

Overview

Small Signal MOSFET -20 V, -180mA, Dual P-Channel, 1.0 X 1.0 mm SOT-963 Package

Tools and Resources

Product services, tools and other useful resources related to NTUD3129P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTUD3129PT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-963

1

260

REEL

8000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

-

-

0.18

0.2

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.