Power MOSFET 20V 3.3A 90 mOhm Dual P-Channel Micro8 with Schottky Diode

Obsolete

Overview

This 20 V P-Channel power MOSFET contains an integrated Schottky diode.

  • Buck Converter
  • Synchronous Rectification
  • Low Voltage Motor Control
  • Load Management in Battery Packs, Chargers, Cell Phones, and other Portable Products

  • Low VF and Low Leakage Schottky Diode
  • Lower Component Placement and Inventory Costs along with Board Space Saving
  • Logic Level Gate Drive - Can be driven by Logic ICs
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NTTD4401F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTD4401FR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

20

-

10

1.5

3.3

1.42

NA

150

10

-

NA

5

-

220

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.