Single P-Channel Power MOSFET -20V, -1.37A, 120mΩ

Overview

This is a 20 V P-Channel Power MOSFET.

  • High Side Load Switch
  • Charging Circuit
  • Single Cell Battery Applications
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Leading -20 V Trench for Low RDS(on)
  • -2.5 V Rated for Low Voltage Gate Drive
  • SC-70 Surface Mount For Small Footprint (2x2 mm)

Tools and Resources

Product services, tools and other useful resources related to NTS4101P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTS4101PT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-20

-

8

1.5

1.37

0.329

104

83

1.2

6.4

603

1.5

4.25

90

62

Price N/A

More Details

NTS4101PT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

-20

-

8

1.5

1.37

0.329

104

83

1.2

6.4

603

1.5

4.25

90

62

$0.0587

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.