Single N-Channel Power MOSFET 30V, 2.5A, 110mΩ

Overview

This 30 V N-Channel Small Signal MOSFET is designed with onsemis leading Planar Technology for Low Gate Charge resulting in a fast switching device. This performance is particularly suited for DC to DC conversion or low side power switching applications. The small SOT-23 (3.0 x 3.0 mm) package makes this part ideal for Notebook Computer and other Portable Applications.

  • DC-DC Conversion
  • Load/Power Switch for Portables
  • Load/Power Switch for Computing
  • Leading Planar Technolgy for Low Gate Charge/Fast Switching
  • 4.5 V Rated for Low Voltage Gate Drive
  • SOT-23 Surface Mount for Small Footprint (3x3mm)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR4503N

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR4503NT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

85

20

3

0.14

0.73

-

105

1

3.6

135

0.7

4

52

15

Price N/A

More Details

NTR4503NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

30

85

20

3

0.14

0.73

-

105

1

3.6

135

0.7

4

52

15

$0.0945

More Details

NTR4503NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

85

20

3

0.14

0.73

-

105

1

3.6

135

0.7

4

52

15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.