Power MOSFET -20 V, -6.8 A, P-Channel TSSOP-8

Obsolete

Overview

Power MOSFET -20 V, -6.8 A, P-Channel TSSOP-8

  • Power Management in Portable and Battery-Powered Products, i.e.:
    Computers, Printers, PCMCIA Cards, Cellular and Cordless Telephones
  • Lithium Ion Battery Applications
  • Note Book PC

  • New Low Profile TSSOP-8 Package
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Diode Exhibits High Speed, Soft Recovery
  • Avalanche Energy Specified
  • IDSS and VDS(on) Specified at Elevated Temperatures

Tools and Resources

Product services, tools and other useful resources related to NTQS6463

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTQS6463R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

235

REEL

4000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

-

-

6.8

1.39

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.