Power MOSFET 20V 7A 22 mOhm Dual N-Channel TSSOP8

Obsolete

Overview

The NTQG6968N is designed to be used in battery protection circuits as a charge/discharge switch. The 17 milli ohm typical RDS(on) is optimized for standard protection IC such as the NCP802.

  • Battery Protection Circuits

  • Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • 3 mm Wide TSSOP-8 Surface Mount Package
  • TSSOP-8 Mounting Information Provided
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NTQD6968N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTQD6968NR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

4000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

-

7

1.81

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.