MOSFET, P-Channel -20V, 5 Ω, XDFN3

Obsolete

Overview

P-Channel MOSFET, -20V, 5 Ω, XDFN3 0.42x0.62x0.4mm

  • Small Signal Load SwitchHigh Speed InterfaceLevel Shift
  • Smart Phones, Tablets, other wireless and portable end products
  • Low Profile Ultra Small Package, XDFN3 (0.42 x 0.62 x 0.4 mm)
  • Pb-Free, Halogen Free, and BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTNS5K0P021Z

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTNS5K0P021ZTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-3

1

260

REEL

8000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-20

-

±8

-1

0.127

0.125

NA

6000

-

-

NA

-

-

2.8

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.