Single N−Channel Small Signal MOSFET 12V, 758mA, 160mΩ

Obsolete

Overview

Small Signal MOSFET
12 V, 758 mA, Single N−Channel
SOT−883 (XDFN3) 1.0 x 0.6 x 0.4 mm Package

  • Load Switch
  • High Speed Interface
  • Level Shift and Translate
  • Optimized for Power Managment
  • Wearable
  • Smart Phone
  • Media Tablet
  • Low Profile SOT-883 (XDFN3) 1.0 x 0.6 x 0.4 mm
  • Ultra Low RDS(on)
  • 1.8 V Gate Drive
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTNS3C68NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTNS3C68NZT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-883

1

260

REEL

8000

No

N-Channel

PowerTrench® T1

DFN-3

Small Signal

Logic

0

NA

0

12

-

±10

1

0.76

0.16

230

160

0.9

1.8

67

0.4

-

19

8.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.