Complementary Small Signal MOSFET 20V

Active

Overview

Small Signal MOSFET
20 V, Complementary
0.65 mm x 0.90 mm x 0.4 mm XLLGA6 Package

  • Small Signal Load Switch
  • Analog Switch
  • High Speed Interface
  • Level Shift
  • Power and Communication Management
  • Wearable
  • Smart Phone
  • Media Tablet
  • Other Portable Wireless and Consumer Products
  • Advanced Trench Complementary MOSFET
  • Offers a Low RDS(ON) Solution in the Ultra Small 0.65mm × 0.90mm Package
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTND31225CZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTND31225CZTAG

Loading...

Active

CAD Model

Pb

A

H

P

XLLGA-6

1

260

REEL

8000

No

Complementary

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

±20

-

±8

1

0.22

0.125

N: 2000.00 , P: 6000.00

N: 1500.00 , P: 5000

-

-

N:12.3, P: 12.8

-

-

N:3.4
P:2.8

2

$0.08

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.