Power MOSFET 30V 6A 32 mOhm Dual N-Channel SO-8 FETKY

Obsolete

Overview

The FETKY product family incorporates low RDS(on) MOSFETs packaged with an industry leading, low forward drop, low leakage Schottky Barrier rectifier to offer high efficiency components in a space saving configuration. Independent pinouts for MOSFET and schottky die allow the flexibility to use a single component for switching and rectification functions in a wide variety of applications.

  • Buck Converter, Buck-Boost, Synchronous Rectification, Low Voltage Motor Control, Battery Packs, Chargers, Cell Phones
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NTMSD6N303

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMSD6N303R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

32

20

2.5

6

2

NA

-

-

-

NA

-

-

210

70

Price N/A

More Details

NTMSD6N303R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

32

20

2.5

6

2

NA

-

-

-

NA

-

-

210

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.